SCT6421 | Split-core current transformer for primary currents 0…400 A AC / 0…500 A AC, accuracy class 0.5, size 4
Technical data | SCT6421-xxxx | |
|---|---|---|
Accuracy class | 0.5 | |
Primary current | 0…400 A AC / 0…500 A AC | |
Secondary current | 1 A AC | |
Versions |
| |
SCT6421-0400 | ratio 400/1, | |
SCT6421-0500 | ratio 500/1, | |
*) The specified rated power is available at the end of the connecting cable at the transformer