SCT6411 | Split-core current transformer for primary currents 0…300 A AC to 0...500 A AC, accuracy class 1, size 4
Technical data | SCT6411-xxxx | |
|---|---|---|
Accuracy class | 1 | |
Primary current | 0…300 A AC to 0…500 A AC | |
Secondary current | 1 A AC | |
Versions |
| |
SCT6411-0300 | ratio 300/1, | |
SCT6411-0400 | ratio 400/1, | |
SCT6411-0500 | ratio 500/1, | |
*) The specified rated power is available at the end of the connecting cable at the transformer