SCT6321 | Split-core current transformer for primary currents 0…200 A AC / 0…250 A AC, accuracy class 0.5, size 3
Technical data | SCT6321-xxxx | |
---|---|---|
Accuracy class | 0.5 | |
Primary current | 0…200 A AC / 0…250 A AC | |
Secondary current | 1 A AC | |
Versions |
| |
SCT6321-0200 | ratio 200/1, | |
SCT6321-0250 | ratio 250/1, |
*) The specified rated power is available at the end of the connecting cable at the transformer