SCT6101 | Split-core current transformer for primary currents 0…60 A AC to 0…150 A AC, accuracy class 3, size 1
Technical data | SCT6101-xxxx | |
---|---|---|
Accuracy class | 3 | |
Primary current | 0…60 A AC to 0…150 A AC | |
Secondary current | 1 A AC | |
Versions |
| |
SCT6101-0060 | ratio 60/1, | |
SCT6101-0075 | ratio 75/1, | |
SCT6101-0100 | ratio 100/1, | |
SCT6101-0150 | ratio 150/1, |
*) The specified rated power is available at the end of the connecting cable at the transformer