SCT61xx | General

Primary side

SCT61xx-xxxx

Thermal rated continuous current Icth

1.0 * IN

Rated short-time thermal current Ith

60 * IN/1 s

Rated impulse current Idyn

2.5 * Ith

Rated frequency fR

50..60 Hz

Secondary side

SCT61xx-xxxx

Secondary rated current Isr

1 A

Overcurrent limiting factor

FS10

Operating conditions

SCT61xx-xxxx

Permissible ambient temperature range during operation

-5…+50°C

Permissible ambient temperature range during storage

-25…+70°C

Permissible relative humidity

5…85%

Operating height

Up to 2000 m

Protection class

IP20

Insulation characteristics (only for insulated primary conductors)

SCT61xx-xxxx

Rated insulation level Um

0.72/3/- kV

Insulation class

E

Insulation test voltage

3 kV, 1 min, Urms, 50 Hz (Um ≤ 0.72 kV)

General data

SCT61xx-xxxx

Max. Diameter conductor bushing primary conductor

18,5 mm

Conductor cross section secondary

0,5 mm²

Stripping length

10 mm

Size

1

Dimensions (W x H x D)

36 mm x 51 mm x 50 mm

Weight

180 g

Markings, standards and regulations *)

SCT61xx-xxxx

Markings/Approvals

CE, EAC, UKCA

Flame rating

UL 94 V-0

Standards/Regulations

EN 61869-1; EN 61869-2; IEC 61010-1

*) Real applicable approvals/markings see type plate on the side (product marking).

SCT61xx dimensions, size 1

SCT61xx | General 1:Fig.17: Isometric view
SCT61xx | General 2:Fig.18: Right side view, front view, left side view; all dimensions in mm