SCT5564
Primary side | SCT5564 |
|---|---|
Rated primary current In | 100 A (IΔn= 30 mA) |
Thermal differential continuous current IΔcth | 100 A |
Thermal differential short-time current IΔth | 200 A (max. 10 ms) |
Differential impulse current IΔdyn | 10 kA |
Rated frequency fn | 50 / 60 Hz |
Permissible primary current frequency range | 0…400 Hz |
Rated voltage Un | 690 V (RMS) |
Pulse dielectric strength Uimp | 8 kV |
Current output | SCT5564 |
|---|---|
Output current | 4…20 mA |
Measuring ranges | 0.4 A (RMS) for (IΔn= 30-300 mA) |
Resolution | 0.01 mA |
Update interval | 1 ms (1 kHz) |
Measurement uncertainty | < ± 2 % typ. (< ± 5 % max.) for 10-400 Hz |
Differential current frequency range - adjustable | DC-100 Hz**) |
Integration time - adjustable | Short (100 ms) |
*) Please pay attention to cable routing (see mounting instructions)!
**) The frequency range of 100 Hz makes the SCT5xxx less sensitive to higher frequencies and does not correspond to type B according to IEC62020-1
Relay output | SCT5564 |
|---|---|
Relay output | NO+NC |
Relay switched on | 100 % IΔn +0 % - 20 % at 50 / 60 Hz |
Relay switched off | 50 % IΔn +20 % - 0 % at 50 / 60 Hz |
Relay voltage / current | max. 30 V and 1 A AC/DC |
Switching cycles | > 20,000 |
General | SCT5564 |
|---|---|
Supply voltage | 24 V dc +10 % / -15 % |
Permissible ambient temperature range during operation | -20…+55 °C |
Permissible ambient temperature range during storage | -40 … +85 °C |
Permissible relative air humidity | 20 … 80 % (no condensation) |
Protection rating | IP20 |
Connection secondary | DFMC 1.5-3.5 2x5way (PN: 1790519), or compatible |
Conductor cross-section secondary | 0.2 … 1.5 mm² / 16-24 AWG |
Strip length | 10 mm |
Size | 5 |
Dimensions (W x H x D) | 151.3 mm x 161 mm x 83.4 mm |
Weight | typ. 900 g |
Standards/Regulations | EN / IEC 62020-1:2020 |
Approvals/markings*) | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT5564 dimensions, size 5
Fig.14: Isometric view, top view; all dimensions in mm
Fig.15: Side view, front view, all dimensions in mm