Installation SCT4616/SCT4716/SCT4816
| |
Open transformer circuits lead to electric shock and arc flashover! Disregarding this will result in death, physical injury or considerable damage to property!
|
| |
Hazardous voltage can lead to electric shock and burns!
|
| |
Induction of high voltages into the secondary circuit!
|
- Make sure that the working environment is safe during assembly, maintenance and installation work. Interrupt the power supply of the primary conductor and secure against being switched on again inadvertently.
- The device is mounted on a mounting plate. Use the fastening materials included in the scope of delivery for this.
- Mounting on a mounting plate takes place with the base brackets also included in the accessories pack.
- Open the current transformer and fasten it to the primary conductor with the help of the fixing clasps included in the scope of delivery.
P1 points to the power source, P2 to the loads.
The arrow on the name plate indicates the direction of energy flow.
Caution: Do not close the current transformer yet, high voltages may occur at the secondary connections!
Caution: Ensure that the cut surfaces of the split core are clean. Avoid hand contact (sweat)! - Connect the secondary conductors of the current transformer to the measuring device (ammeter, meter, etc.). Observe the operating instructions for the measuring device when doing this.
- Check whether the current transformer is mounted correctly and the secondary conductors are connected correctly.
- Close the current transformer – press together until the closure engages.
- If necessary, switch on the power supply to the primary conductor again.
Assembly notes
Fig.26: Actuating buttons to open the SCT4616/SCT4716/SCT4816 split-core current transformers