SCT32xx | General
Primary side | SCT32xx-xxxx |
|---|---|
Thermal rated continuous current Icth | 1,0 * IN |
Rated short-time thermal current Ith | 60 * IN/1 s (max. 100 kA) |
Rated impulse current Idyn | 2,5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT32xx-xxxx |
|---|---|
Overcurrent limiting factor | FS5 |
Operating conditions | SCT32xx-xxxx |
|---|---|
Permissible ambient temperature range during operation | -5…+50 °C |
Permissible ambient temperature range during storage | -25 … +70 °C |
Permissible relative humidity | 5 … 85 % |
Operating height | Up to 2000 m |
Protection class | IP20 |
Insulation characteristics | SCT32xx-xxxx |
|---|---|
Rated insulation level Um | 0,72/3/- kV |
Insulation class | E |
General data | SCT32xx-xxxx |
|---|---|
Max. Diameter conductor bushing primary conductor | 3 x 18 mm |
Max. dimensions rail primary conductor | 20 mm x 5 mm |
Connection technology secondary | CAGE CLAMP ® |
Conductor cross section secondary | Max. 4 mm² with ferrule |
Stripping length | 10 mm |
Size | 2 |
Dimensions (W x H x D) | 115 mm x 65 mm x 37 mm |
Weight | 390 g |
Markings, standards and regulations *) | SCT32xx-xxxx |
|---|---|
Markings/Approvals | CE, EAC, UKCA |
Flame rating | UL 94 V-0 |
Standards/Regulations | IEC 61869-1; IEC 61869-2 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT32xx dimensions, size 2
Fig.19: Isometric view, top view; all dimensions in mm
Fig.20: Right side view, front view, left side view; all dimensions in mm