SCT3315 | 3-phase ring-type current transformer for primary currents 3 x 0...250 A AC to 3 x 0...600 A AC, accuracy class 1, size 3
Technical data | SCT3315-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 3 x 0…250 A AC to 3 x 0…600 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT3315-0250 | ratio 3 x 250/5, |
SCT3315-0300 | ratio 3 x 300/5, |
SCT3315-0400 | ratio 3 x 400/5, |
SCT3315-0500 | ratio 3 x 500/5, |
SCT3315-0600 | ratio 3 x 600/5, |