SCT3215 | 3-phase ring-type current transformer for primary currents 3 x 0...100 A AC to 3 x 0...250 A AC, accuracy class 1, size 2
Technical data | SCT3215-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 3 x 0…100 A AC to 3 x 0…250 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT3215-0100 | ratio 3 x 100/5, |
SCT3215-0150 | ratio 3 x 150/5, |
SCT3215-0250 | ratio 3 x 250/5, |