SCT3121 | 3-phase ring-type current transformer for primary currents 3 x 0...125 A AC / 3 x 0...150 A AC, accuracy class 0.5, size 1
Technical data | SCT3121-xxxx |
|---|---|
Accuracy class | 0.5 |
Primary current IN | 3 x 125 / 3 x 150 A |
Secondary current Isr | 1 A |
Versions |
|
|---|---|
SCT3121-0125 | ratio 3 x 125/1, |
SCT3121-0150 | ratio 3 x 150/1, |