SCT3111 | 3-phase ring-type current transformer for primary currents 3 x 0...50 A AC to 3 x 0....150 A AC, accuracy class 1, size 1
Technical data | SCT3111-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 3 x 50…3 x 150 A |
Secondary current Isr | 1 A |
Versions |
|
---|---|
SCT3111-0050 | ratio 3 x 50/1, |
SCT3111-0060 | ratio 3 x 60/1, |
SCT3111-0075 | ratio 3 x 75 A, |
SCT3111-0080 | ratio 3 x 80/1, |
SCT3111-0100 | ratio 3 x 100/1, |
SCT3111-0125 | ratio 3 x 125/1, |
SCT3111-0150 | ratio 3 x 150/1, |