Commissioning
| |
Open transformer circuits lead to electric shock and arc flashover! Disregarding this will result in death, physical injury or considerable damage to property!
|
| |
Hazardous voltage can lead to electric shock and burns!
|
| |
Induction of high voltages into the secondary circuit!
|
- Make sure that the working environment is safe during assembly, maintenance and installation work. Interrupt the power supply of the primary conductors and secure against being switched on again inadvertently.
- Install the current transformer on the primary conductors.
- To do this, feed the primary conductors (copper bar or round conductor) through the window apertures of the current transformer housing.
The window apertures are marked with "K-P1" and "L-P2" as well as with L1, L2, L3 (for the individual phases). - The devices of the types SCT3215 and SCT3315 can be fastened directly to the primary conductors or alternatively to a mounting plate.
Use the fastening materials included in the scope of delivery for this. - Direct fastening to the primary conductors is done by screwing the fastening screws included in the accessories pack into the screw bosses on the transformer housing.
- Mounting on a mounting plate takes place with the base fastening brackets also included in the accessories pack.
- The SCT31xx types are intended for snap-on fastening to 35 mm DIN rails.
- Make the secondary connections.
Observe the markings on the secondary terminals.
Measuring circuit
Fig.23: Measuring circuit - SCT3xxx transformer
Fig.24: Example Eplan macro for SCT3xxx current transformersAssembly notes
Fig.25: Mounting the fastening screws SCT3215, SCT3315
Fig.26: Mounting on copper bar or round conductor, SCT3215, SCT3315
Fig.27: Tightening torque of fastening screw: 0.5 Nm
Fig.28: Mounting on mounting plate SCT3211
Fig.29: Mounting on mounting plate SCT3315
Fig.30: Connection exampleFurther Information
