SCT23xx | General
Primary side | SCT23xx-xxxx |
|---|---|
Thermal rated continuous current Icth | ≤2000 A: 1.2 * IN >2000 A: 1.0 * IN |
Rated short-time thermal current Ith | 60 * IN /1 s (max. 100 kA) |
Rated impulse current Idyn | 2.5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT23xx-xxxx |
|---|---|
Secondary rated current Isr | 1 A |
Overcurrent limiting factor | FS5 |
Operating conditions | SCT23xx-xxxx |
|---|---|
Permissible ambient temperature range during operation | -5…+50°C |
Permissible ambient temperature range during storage | -25…+70°C |
Permissible relative humidity | 5…85% |
Operating height | Up to 1000 m |
Protection class | IP20 |
Insulation characteristics | SCT23xx-xxxx |
|---|---|
Rated insulation level Um | 1.2/6/- kV |
Surge voltage resistance according to DIN EN 61439 1:2012-06 | 12 kV (1.2/50 µs) |
Insulation class | E |
Insulation test voltage | 6 kV, 1 min, Urms, 50 Hz (Um ≤ 1.2 kV) |
General data | SCT23xx-xxxx |
|---|---|
Max. Diameter conductor bushing primary conductor | 43.7 mm |
Rail dimensions primary conductor | 50 mm x 12 mm / 40 mm x 30 mm |
Connection technology secondary | CAGE CLAMP ® |
Conductor cross section secondary | 2.5…4 mm² / 14-12 AWG |
Stripping length | 9–10 mm / 0,37 in |
Size | 3 |
Dimensions (W x H x D) | 85 mm x 105 mm x 52 mm |
Weight | 340 g |
Markings, standards and regulations *) | SCT23xx-xxxx |
|---|---|
Markings/Approvals | CE, EAC, UKCA |
Flame rating | UL 94 V-0 |
Standards/Regulations | IEC 61869-1; IEC 61869-2 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT23xx dimensions, size 3
Fig.21: Isometric view, top view; all dimensions in mm
Fig.22: Right side view, front view, left side view; all dimensions in mmConductor bushing of the primary conductor, size 3 | |
|---|---|
Rail 1 [mm] | 50 x 12 |
Rail 2 [mm] | 40 x 30 |
Rail 3 [mm] | / |
Round conductor [mm] | Ø 43,7 |