SCT2625 | Ring-type current transformers for primary current 0...2500 A AC, accuracy class 0.5, size 6
Technical data | SCT2625-xxxx |
---|---|
Accuracy class | 0.5 |
Primary current IN | 0…2500 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT2625-2500 | ratio 2500/5, |