SCT2615 | Ring-type current transformers for primary current 0…2500 A AC, accuracy class 1, size 6
Technical data | SCT2615-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 0…2500 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT2615-2500 | ratio 2500/5 A, |
Technical data | SCT2615-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 0…2500 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT2615-2500 | ratio 2500/5 A, |