SCT2525 | Ring-type current transformers for primary current 0…2000 A AC, accuracy class 0.5, size 5

Technical data

SCT2525-xxxx

Accuracy class

0.5

Primary current IN

0…2000 A AC

Secondary current Isr

5 A AC

Versions

 

SCT2525-2000

ratio 2000/5,
rated power 15 VA