SCT2515 | Ring-type current transformers for primary current 0…2000 A AC, accuracy class 1, size 5
Technical data | SCT2515-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 0…2000 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT2515-2000 | ratio 2000/5, |
Technical data | SCT2515-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 0…2000 A AC |
Secondary current Isr | 5 A AC |
Versions |
|
---|---|
SCT2515-2000 | ratio 2000/5, |