SCT2311 | Ring-type current transformer for primary currents 0…800 A AC / 0…1000 A AC, accuracy class 1, size 3
Technical data | SCT2311-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 800 A AC / 1000 A AC |
Secondary current Isr | 1 A AC |
Versions |
|
---|---|
SCT2311-0800 | ratio 800/1, |
SCT2311-1000 | ratio 1000/1, |