SCT2211 | Ring-type current transformer for primary currents 0...400 A AC / 0...600 A AC / 0...750 A AC, accuracy class 1, size 2
Technical data | SCT2211-xxxx | |
|---|---|---|
Accuracy class | 1 | |
Primary current IN | 0…400 A AC / 0…600 A AC / 0…750 A AC | |
Secondary current Isr | 1 A AC | |
Versions |
| |
SCT2211-0400 | ratio 400/1, | |
SCT2211-0600 | ratio 600/1, | |
SCT2211-0750 | ratio 750/1, | |