SCT2121 | Ring-type current transformer for primary currents 0…125 A AC to 0…600 A AC, accuracy class 0.5, size 1
Technical data | SCT2121-xxxx |
|---|---|
Accuracy class | 0.5 |
Primary current IN | 0…125 A AC to 0…600 A AC |
Secondary current Isr | 1 A AC |
Versions |
|
|---|---|
SCT2121-0125 | ratio 125/1, |
SCT2121-0150 | ratio 150/1, |
SCT2121-0200 | ratio 200/1, |
SCT2121-0250 | ratio 250/1, |
SCT2121-0300 | ratio 300/1, |
SCT2121-0400 | ratio 400/1, |
SCT2121-0500 | ratio 500/1, |
SCT2121-0600 | ratio 600/1, |