SCT1111 | Mini ring-type current transformer for primary currents 0...32 A AC to 0...64 A AC, accuracy class 1, size 1
Technical data | SCT1111-xxxx |
---|---|
Accuracy class | 1 |
Primary current IN | 0…32 A AC to 0…64 A AC |
Secondary current Isr | 1 A AC |
Versions |
|
---|---|
SCT1111-0032 | ratio 32/1, |
SCT1111-0035 | ratio 35/1, |
SCT1111-0040 | ratio 40/1, |
SCT1111-0050 | ratio 50/1, |
SCT1111-0060 | ratio 60/1, |
SCT1111-0064 | ratio 64/1, |