SCT0111 | Coil current transformers for primary currents 0...1 A AC to 0...30 A AC, accuracy class 0.5, size 1
Technical data | SCT0121 |
---|---|
Accuracy class | 0.5 |
Primary current IN | 0…1 A AC to 0…30 A AC |
Secondary current Isr | 1 A AC |
Versions |
|
---|---|
SCT0121-0001 | ratio 1/1, |
SCT0121-0002 | ratio 2.5/1, |
SCT0121-0005 | ratio 5/1, |
SCT0121-0010 | ratio 10/1, |
SCT0121-0015 | ratio 15/1, |
SCT0121-0020 | ratio 20/1, |
SCT0121-0025 | ratio 25/1, |
SCT0121-0030 | ratio 30/1, |