SCT0111 | Coil current transformers for primary currents 0...1 A AC to 0...30 A AC, accuracy class 1, size 1

Technical data

SCT0111

Accuracy class

1

Primary current IN

0…1 A AC to 0…30 A AC

Secondary current Isr

1 A AC

Versions

 

SCT0111-0001

ratio 1/1,
rated power 2.5 VA

SCT0111-0002

ratio 2.5/1,
rated power 2.5 VA

SCT0111-0005

ratio 5/1,
rated power 2.5 VA

SCT0111-0010

ratio 10/1,
rated power 2.5 VA

SCT0111-0015

ratio 15/1,
rated power 2.5 VA

SCT0111-0020

ratio 20/1,
rated power 2.5 VA

SCT0111-0025

ratio 25/1,
rated power 2.5 VA

SCT0111-0030

ratio 30/1,
rated power 2.5 VA