SCT0xxx | General
Primary side | SCT01xx-xxxx |
|---|---|
Thermal rated continuous current Icth | 1.0 * IN |
Rated short-time thermal current Ith | 40 * IN/1 s |
Rated impulse current Idyn | 2.5 * Ith |
Rated frequency fR | 50..60 Hz |
Secondary side | SCT01xx-xxxx |
|---|---|
Secondary rated current Isr | 1 A |
Overcurrent limiting factor | FS5 |
Operating conditions | SCT01xx-xxxx |
|---|---|
Permissible ambient temperature range during operation | -5…+50°C |
Permissible ambient temperature range during storage | -25…+70°C |
Permissible relative humidi | 5…85% |
Operating height | Up to 2000 m |
Protection class | IP20 |
Insulation characteristics | SCT01xx-xxxx |
|---|---|
Rated insulation level Um | 0.72/3/- kV |
Insulation class | E |
Insulation test voltage | 3 kV, 1 min, Urms, 50 Hz (Um ≤ 0.72 kV) |
Gerneral data | SCT01xx-xxxx |
|---|---|
Max. diameter round conductor | Primary conductor for connection |
Size | 1 |
Dimensions (W x H x D) | 70 mm x 88,5 mm x 45 mm |
Weight | 265 g |
Markings, standards and regulations *) | SCT01xx-xxxx |
|---|---|
Markings/Approvals | CE, EAC, UKCA |
Flame rating | UL 94 V-0 |
Standards/Regulations | IEC 61869-1, IEC 61869-2 |
*) Real applicable approvals/markings see type plate on the side (product marking).
SCT0xxx dimensions, size 1
Fig.17: Isometric view, top view; all dimensions in mm
Fig.18: Right side view, front view, left side view; all dimensions in mm