Assignment of the RJ45 interface

Assignment of the RJ45 interface 1:Fig.21: RJ45 interface

Assignment of the X1 … X4 RJ45 interfaces

PIN

Signal

Description

1

Channel 1

analog signal (333 mV) for channel 1

2

3

Supply / TEDS*

sensor power supply (5 V) and integration of the electronic nameplate **

4

Channel 2

analog signal (333 mV) for channel 2

5

6

Supply / TEDS*

sensor power supply (5 V) and integration of the electronic nameplate **

7

Channel 3

analog signal (333 mV) for channel 3

8

*) Transducer Electronic Data Sheet

**) When reading out the TEDS, the sensor power supply is switched off briefly.