Dimensions size 2
Single current transformer of low power split-core transformer SCL61xx, size 2
Fig.6: Dimensions of individual SCL61xx low power split-core transformers, size 2 (all values in mm)Housing for low power transformer SCLxxx3, 3-channel current interface, RJ45
Fig.4: Dimensions low power transformer SCLxxx3, 3-channel current interface, RJ45 (all values in mm)