Safety features
Input / output separation*) | SELV | IEC/EN 61010-2-201 |
PELV | IEC/EN 61010-2-201 | |
double or reinforced insulation | ||
Class of protection | I | PE (Protective Earth) connection required |
PE resistance | > 100MOhm | input to output, 500Vdc |
< 0.1Ohm |
| |
*) double or reinforced insulation