DC-OK relay contact

This feature monitors the output voltage, which is produced by the power supply itself. It is independent of a back-fed voltage from a unit connected in parallel to the power supply output.

Contact closes

As soon as the output voltage reaches 90% of the adjusted output voltage.

Contact opens

As soon as the output voltage dips more than 10% below the adjusted output voltage.
Short dips will be extended to a signal length of 250ms. Dips shorter than 1ms will be ignored.

Contact re-closes

As soon as the output voltage exceeds 90% of the adjusted voltage.

Contact ratings

 

maximal 60Vdc 0.3A, 30Vdc 1A, 30Vac 0.5A, resistive load

minimal permissible load 1mA at 5Vdc

Isolation voltage

see the dielectric strength table in the chapter “Dielectric strength”

DC-OK relay contact 1:
Behavior of the DC-OK relay contact