Dimensions and weight
Dimensions and weight | |
|---|---|
Width | 110mm |
Height | 124mm |
Depth | 127mm |
DIN rail | Use 35 mm DIN rails according to EN 60715 or EN 50022 with a height of 7.5 or 15mm. |
Weight | 1500g |
Housing material | Body: Aluminum alloy |
Installation clearances | see chapter on Safety instructions and installation requirements |
