Protection features
Output protection | Electronically protected against overload, no-load and short-circuits*) | |
Output overvoltage protection | typ. 30Vdc | in case of an internal power supply defect, a redundant circuit limits the maximum output voltage. The output shuts down and automatically attempts to restart. |
Degree of protection | IP 20 | EN/IEC 60529 |
Penetration protection | > 5mm | e.g., screws, small parts |
Over-temperature protection | yes | Output shut-down with automatic restart |
Input transient protection | MOV (Metal Oxide Varistor) |
|
Internal input fuse | Included | not user replaceable |
*) In case of a protection event, audible noise may occur.