Environment
Environment | ||
---|---|---|
Operating temperature*) | -25°C to +70°C | reduce output power according to Fig. below |
Storage temperature | -40°C to +85°C | for storage and transportation |
Output derating | 24W/°C | 60-70°C |
Humidity**) | 5 to 95% r.h. | according to IEC 60068-2-30 |
Altitude | 0 to 2000m | without any restrictions |
Vibration sinusoidal | 2-17.8Hz: ±1.6mm; | according to IEC 60068-2-6 |
Shock | 15g 6ms, 10g 11ms***) | according to IEC 60068-2-27 |
Degree of pollution | 2 | IEC 62103, EN 50178, not conductive |
*) Operational temperature is the same as the ambient or surrounding temperature and is defined as the air temperature 2cm below the unit.
**) Do not energize while condensation is present.
***) Higher levels allowed when using the wall mounting bracket
