Lifetime expectancy
| DC 650V | |
---|---|---|
Calculated lifetime expectancy*) | 174,621h | at 24V, 40A and 25°C |
60,035h | at 24V, 40A and 40°C |
*) The calculated lifetime expectancy shown in the table indicates the minimum operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. Lifetime expectancy is specified in operational hours and is calculated according to the capacitor’s manufacturer specification. The manufacturer of the electrolytic capacitors only guarantees a maximum life of up to 15 years (131 400h). Any number exceeding this value is a calculated theoretical lifetime which can be used to compare devices.