Efficiency and losses
| DC 650V |
| |
---|---|---|---|
Efficiency | typ. | 95.2% | at 24V, 40A |
Average efficiency*) | typ.. | 94.6% | 25% at 10A, 25% at 20A, 25% at 30A. 25% at 40A |
Losses | typ. | 1.5W | with activated shut-down |
typ. | 9.8W | at 24V, 0A (no load) | |
typ.. | 25.0W | at 24V, 20A (half load) | |
typ. | 48.4W | at 24V, 40A (full load) |
*) The average efficiency is an assumption for a typical application where the power supply is loaded with 25% of the nominal load for 25% of the time, 50% of the nominal load for another 25% of the time, 75% of the nominal load for another 25% of the time and with 100% of the nominal load for the rest of the time.

