Input inrush current
The power supply is equipped with an active inrush current limitation circuit, which limits the input inrush current after turn-on to a negligible low value. The input current is usually smaller than the steady state input current.
| Input inrush current*) | max. | 5Apeak | over entire temperature range | 
| typ. | 4.5Apeak | over entire temperature range | |
| Inrush energy | max. | 1.5A2s | over entire temperature range | 
| Inrush delay | typ. | 500ms | 
 | 
*) The charging current into EMI suppression capacitors is disregarded in the first microseconds after switch-on.