DC input
DC-Eingang | |||
|---|---|---|---|
DC input | nom. | 475-750 Vdc | for rated output power |
DC input range
| 320-475 Vdc | with derating on output power (see Fig. “Input voltage range” and chapter „Output“) | |
320-802Vdc | full tolerance range | ||
Turn-on voltage | typ. | 435 Vdc | steady-state value, load independent, see Fig. “Input voltage range” |
Shut-down voltage | typ. | 310 Vdc | steady-state value, load independent, see Fig. “Input voltage range” |
| DC 650 V |
| |
|---|---|---|---|
Input current | typ. | 1,6 A | at 24V, 40A |
Start-up delay | typ. | 600 ms | see Fig. “Input voltage range” |
Rise time | typ. | 35 ms | at 24V, 40A, resistive load, 0mF, see Fig. “Turn-on behavior, definitions” |
40 ms | at 24V, 40A, resistive load, 40mF, see Fig. “Turn-on behavior, definitions” | ||
Turn-on overshoot | max. | 500 mV | see Fig. “Turn-on behavior, definitions” |

