Terminology and abbreviations
PE and the earthing symbol  | PE is the abbreviation for "protective earth" and has the same meaning as the earthing symbol  | 
Earth, ground  | This document uses the term “earth” which is the same as the U.S. term “ground”.  | 
t.b.d.  | Still to be defined, value or description will follow in due course.  | 
DC 650 V  | A figure displayed with the AC or DC before the value represents a nominal voltage with standard tolerances included. Example:  | 
400 Vdc  | A figure with the unit (Vdc) at the end is a momentary figure without any additional.  | 
may  | A key word indicates flexibility of choice with no implied preference.  | 
shall  | A key word indicates a mandatory requirement.  | 
should  | A key word indicates flexibility of choice with a strongly preferred implementation.  |