Efficiency and losses
| Input 48Vdc |
| |
|---|---|---|---|
Efficiency | typ. | 94.0% | At 24 V, 10 A |
typ.. | 93.5% | At 24 V, 12 A (Extra Power) | |
Average efficiency*) | typ.. | 93.8% | At 25% at 2.5 A, 25% at 5 A, |
Losses | typ. | 1.4 W | At no output load |
typ. | 7.5 W | At 24 V, 5 A | |
typ.. | 15.4 W | At 24 V, 10 A | |
typ. | 20 W | At 24 V, 12 A | |
*) The average efficiency is an assumption for a typical application where the power supply is loaded with 25% of the nominal load for 25% of the time, 50% of the nominal load for another 25% of the time, 75% of the nominal load for another 25% of the time and with 100% of the nominal load for the rest of the time.
Fig.9: Efficiency vs. output current at 24 V, typ; Losses vs. output current at 24 V, typ.
Fig.10: Efficiency vs. input voltage at 24 V, 10 A, typ.; Losses vs. input voltage at 24 V, 10 A, typ.