Parallel use for redundancy

1+1 Redundancy

Devices of the same Type PS9731-2410-0000 can be paralleled for redundancy to gain higher system availability. Redundant systems require a certain amount of extra power to support the load in case one device fails. The simplest way is to put two devices in parallel. This is called a 1+1 redundancy. In case one device fails, the other one is automatically able to support the load current without any interruption. It is essential to use a redundancy module to decouple devices from each other. This prevents that the defective unit becomes a load for the other device and the output voltage cannot be maintained any more.

1+1 redundancy allows ambient temperatures up to +70°C.

Pay attention that EMI and inrush current will increase when using multiple devices.

Recommendations for building redundant power systems:

N+1 Redundancy

Parallel use for redundancy 1:

Notes on parallel use for N + +1 redundancy

  • Pay attention that EMI and inrush current will increase when using multiple devices.
  • For N+1 redundant systems the ambient temperature is not allowed to exceed +45 °C.

Redundant systems for a higher power demand are usually built in a N+1 method.
E.g. four devices, each rated for 10 A, are paralleled to build a 30 A redundant system.

Wiring example

Parallel use for redundancy 2:Fig.21: 1+1 Redundant configuration for 10 A load current; N+1 Redundant configuration for 30 A load current with multiple DC/DC converters and redundancy module