Parallel use to increase output power
Devices of the same Type PS9731-2410-0000 can be paralleled to increase the output power. The output voltage of all power supplies shall be adjusted to the same value (±100mV) in “Single Use” mode with the same load conditions on all units, or the units can be left with the factory settings. After the adjustments, set the unit to “Parallel Use” mode, in order to achieve load sharing. The “Parallel Use” mode regulates the output voltage in such a manner that the voltage at no load is approx. 4% higher than at nominal load. See also chapter 6.
The ambient temperature is not allowed to exceed +60°C.
If more than three devices are connected in parallel, a diode, fuse, or circuit breaker with a rating of 15A or 16A is required on each output. Alternatively, a diode or redundancy module can also be utilized.
Keep an installation clearance of 15mm (left / right) between two devices and avoid installing devices on top of each other. Do not use devices in parallel in mounting orientations other than the standard mounting orientation or in any other condition where a reduction of the output current is required (e.g. altitude).
Pay attention that leakage current, EMI, inrush current will increase when using multiple devices.
