Environment
Environment | ||
|---|---|---|
Operating temperature | -25°C to +70°C | The operational temperature is the ambient or surrounding temperature and is defined as the air temperature 2 cm below the device. |
Storage temperature | -40°C to +85°C | For storage and transport |
Output derating | 3.2 W/°C | Between +45°C and +60°C |
The derating is not hardware controlled. The customer must take care by himself to stay below the de-rated current limits in order not to overload the unit. | ||
Humidity | 5 to 95% r.h. | According to IEC 60068-2-30 |
Atmospheric pressure | 110 – 47 kPa | See Fig. below for details |
Altitude | Up to 5000 m | See Fig. below for details |
Degree of pollution | 2 | According to IEC 62477‑1, not conductive |
Vibration sinusoidal | 2 - 17.8 Hz: ±1.6 mm; 17.8 – 500 Hz: 2 g | According to IEC 60068‑2‑6 |
Shock | 30 g 6 ms, 20 g 11 ms | According to IEC 60068‑2‑27 |
Shock and vibration is tested in combination with DIN‑Rails according to EN 60715 with a height of 15 mm and a thickness of 1.3 mm and standard orientation. | ||
Audible noise | Some audible noise may be emitted from the power supply during no load, overload or short circuit. | |
