Connection terminals

The terminals are designed to be finger-safe according to IP20 and are suitable for field and factory wiring.

Technical data

Input

Output

DC-OK signal

Connection cross-section

e*: max. 6 mm²

f*:  max. 4 mm²

a*: max. 4 mm² (d < 2.8 mm)

e*: max. 6 mm²

f*:  max. 4 mm²

a*: max 4 mm² (d < 2.8 mm)

e*: max. 1.5 mm²

f*:  max. 1.5 mm²

a*: max 4 mm² (d < 2.8 mm)

Connection cross section (AWG)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d < 2.8 mm)

e*: AWG 20-10

f*: AWG 20-10

a* AWG 20-10 (d < 2.8 mm)

e*: AWG 24-16

f*: AWG 24-16

a* AWG 24-16 (d < 1.6 mm)

Strip length

7 mm

7 mm

8 mm

e* = solid single wire
f* = stranded wire
a* = with ferrule

Wiring instructions:

Daisy chaining of outputs

Daisy chaining (jumping from one DC/DC converter output to the next) is permitted as long as the average output current through a connector pin does not exceed 25 A. If the current is higher, use a separate distribution terminal block.

Connection terminals 1:
Fig.11: Daisy chaining of outputs; Using distribution terminals