Lifetime expectancy
The lifetime expectancy shown in the table indicates the minimum number of operating hours (service life) and is determined by the lifetime expectancy of the built-in electrolytic capacitors. Lifetime expectancy is specified in operational hours and is calculated according to the capacitor’s manufacturer specification. The manufacturer of the electrolytic capacitors only guarantees a maximum lifetime of up to 15 years (131,400 h).
Any number exceeding this value is a calculated theoretical lifetime which can be used to compare devices.
| Input 24 Vdc |
|
|---|---|---|
Lifetime expectancy | 299,000 h | At 24 V, 5 A and 40 °C |
103,000 h | At 24 V, 10 A and 40 °C | |
56,000 h | At 24 V, 12 A and 40 °C | |
844,000 h | At 24 V, 5 A and 25 °C | |
292,000 h | At 24 V, 10 A and 25 °C | |
159,000 h | At 24 V, 12 A and 25 °C |