Efficiency and losses
| Input 24 Vdc |
| |
|---|---|---|---|
Efficiency | Typ. | 94.2 % | At 24 V, 10 A |
Typ. | 93.7 % | At 24 V, 12 A (Extra Power) | |
Average efficiency*) | Typ. | 94.3 % | 25 % at 2.5 A, 25 % at 5 A, |
Losses | Typ. | 1.75 W | At no output load |
Typ. | 6.8 W | At 24 V, 5 A | |
Typ. | 14.8 W | At 24 V, 10 A | |
Typ. | 19.5 W | At 24 V, 12 A | |
*) The average efficiency is an assumption for a typical application where the power supply is loaded with
25 % of the nominal load for 25 % of the time,
50 % of the nominal load for another 25 % of the time,
75 % of the nominal load for another 25 % of the time and with
100 % of the nominal load for the rest of the time.

Losses vs. output current at 24 V output and 24 Vdc input voltage, typ.
