Hold-up time
The input side of the DC/DC converter is equipped with a capacitor that maintains the output voltage for a certain time when the input voltage drops or is removed.
The capacitor can be discharged by loading the DC/DC converter on the output side or by a load in parallel with the input.
Without a load, the hold-up time can be up to several seconds.
The green DC-OK LED also lights up during this time.
Hold-up time | Typ. | 8 ms | At 24 Vdc input voltage, 24 V, 5 A output, |
Min. | 6.5 ms | At 24 Vdc input voltage, 24 V, 5 A output, | |
Typ. | 4 ms | At 24 Vdc input voltage, 24 V, 10 A output, | |
Min. | 3.2 ms | At 24 Vdc input voltage, 24 V, 10 A output, |

