Output
The output provides a SELV/PELV nominal voltage, which is electrically isolated from the input voltage and is designed to supply any kind of loads, including unlimited capacitive and inductive loads.
The output is electronically protected against overload, no-load and short-circuits. In case of a protection event, audible noise may occur.
Output voltage | Nom. | 24 V |
|
Adjustment range
| Min. | 24-28 V |
|
Max. | 30 V | This is the maximum output voltage that can occur at the clockwise end position of the potentiometer due to tolerances. It is not guaranteed value which can be achieved. | |
Factory setting |
| 24.1 V | ±0.2%, at full load, cold unit |
Line regulation | Max. | 25 mV | Between 18 and 35 Vdc input voltage variation |
Load regulation | Max. | 100 mV | In single mode: static value, between 0 and 10 A, |
Typ. | 1000 mV | In parallel mode: static value, between 0 and 10 A, | |
Residual ripple and ripple voltage | Max. | 50 mVpp | Bandwidth 20 Hz to 20 MHz, 50 Ohm |
Output current | Nom. | 12 A | At 24 V and an ambient temperature below 45 °C |
Nom. | 10 A | At 24 V and an ambient temperature below 60 °C | |
Nom. | 7.5 A | At 24 V and 70 °C ambient temperature | |
Nom. | 10.3 A1) | At 28 V and an ambient temperature below 45 °C | |
Nom. | 8.6 A | At 28 V and 60 °C, with an ambient temperature below 60 °C | |
Nom. | 6.4 A | At 28 V and 70 °C ambient temperature | |
Overload behavior |
| Continuous current |
|
Overload/ short-circuit current | Min. | 15 A | Continuous current |
Output capacitance | Typ. | 4 500 μF | Included in the power supply |
Back-feeding loads | Max. | 35 V | The unit is resistant and does not show malfunctioning when a load feeds back voltage to the power supply. It does not matter whether the power supply is switched on or off. The absorbed energy can be calculated using the built-in, large-size output capacitor. |
Current limitation vs. input voltage, (23 V constant voltage load), typ.