Input inrush current
Active inrush current limitation (NTCs that are bridged by a MOSFET) limits the inrush current after the input voltage is switched on.
The charging current into EMI suppression capacitors is disregarded in the first microseconds after switch‑on.
Input inrush current | Max. | 8 A | At +25°C ambient, cold start |
Max. | 10 A | At +40°C ambient, cold start | |
Typ. | 6 Apeak | At +25°C ambient, cold start | |
Typ. | 8 Apeak | At +40°C ambient, cold start | |
Inrush energy | Max. | 1 A2s | At +40°C ambient, cold start |

- Input: 24 Vdc
- Output: 24 V, 10 A, constant current load
- Ambient: 25°C
- Input current: 2 A / DIV
- Input voltage: 5 V / DIV
- Output voltage: 5 V / DIV
- Time basis:100 ms / DIV