Mounting orientations

Mounting orientations other than input terminals on the bottom and output on the top require a reduction in continuous output power or a limitation in the maximum allowed ambient temperature.

The listed lifetime and MTBF values from this datasheet apply only for the standard mounting orientation.

The following curves give an indication for allowed output currents for altitudes up to 2000 m.

Mounting orientations 1:
Fig.23: Mounting position A (standard mounting position)
Mounting orientations 2:
Fig.24: Mounting position B (upside down)
Mounting orientations 3:
Fig.25: Mounting position C (table-top mounting)
Mounting orientations 4:
Fig.26: Mounting position D (horizontal clockwise)
Mounting orientations 5:
Fig.27: Mounting position E (horizontal counterclockwise)