Terminology and abbreviations
PE and the earthing symbol | PE is the abbreviation for "protective earth" and has the same meaning as the earthing symbol |
Earth, ground | This document uses the term “earth” which is the same as the U.S. term “ground”. |
T.b.d. | Still to be defined, value or description will follow in due course. |
DC 24 V | A figure displayed with the AC or DC before the value represents a nominal voltage with standard tolerances included. Example: |
24 Vdc | A value followed by the unit Vac or Vdc is an instantaneous value that does not contain any additional tolerances. |
may | A keyword indicating a choice without implied preference. |
shall | A keyword indicating a mandatory requirement. |
should | A keyword indicating a choice with a clearly preferred method of implementation. |