EMC
The EMC behavior of the device is designed for applications in industrial environments as well as residential, commercial or small business environments.
The device was tested according to EN 61000-6-1, EN 61000-6-2, EN 61000-6-3 and EN 61000-6-4.
This device complies with FCC Part 15.
Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) this device must be able to deal with any interference received, including interference that may cause undesired operation.
EMC interference immunity |
| |
|---|---|---|
Fast transients (burst) | EN 61000-4-2 | Contact discharge, 8 kV, criterion A |
Air discharge, 15 kV, criterion A | ||
EMC interference emission |
| |
|---|---|---|
Conducted interference emission, input lines | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for DC power supply connections according to EN 61000-6-3 fulfilled |
Conducted interference emission, output lines | IEC/CISPR 16-1-2, IEC/CISPR 16-2-1 | Limit values for DC power supply connections according to EN 61000-6-3 fulfilled |
Interference emission | EN 55011, EN 55022 | Class B |
Switching frequencies | ||
|---|---|---|
Converter for auxiliary supply voltage | 55 to 180 kHz | The frequency depends on the input voltage |